Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 90

Shaver socket Synergy - 240 V - 120 V~ - 50/60 Hz - white

  • Pack (number of units) 1
  • Volume (dm3) 0.985
  • Weight (g) 647.00

Substitution references

No substitute reference

Product characteristics
Shaver socket
  • Conform to BS EN 61558-2-5
  • Suitable for use with European, British and Australian 2 pin plugs
  • Rating: 20 VA
  • IP 24
  • Screwless live and neutral terminals
  • For flush-mounting, back box to be min. 45 mm deep
  • Nominal plate dimensions: 146 x 86 mm
  • 230 V - 120 V~ - 50/60 Hz
General characteristics
Synergy™ - Euro-US socket outlets and shaver socket - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.