Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 83

Socket outlet Synergy - Euro-US standard - 1 gang unswitched + 1 way switch - white

  • Pack (number of units) 10
  • Volume (dm3) 4.055
  • Weight (g) 1 162.00

Substitution references

No substitute reference

Product characteristics
Euro - US standard socket outlets 16 A - 250 V~
  • For flush-mounting, back box to be min. 25 mm deep
  • Nominal plate dimensions: 86 x 86 mm
  • 1 gang - unswitched + 10 AX 1 way switch
General characteristics
Synergy™ - Euro-US socket outlets and shaver socket - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.