Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 75

Socket outlet Synergy - 2 gang unswitched - 13 A 250 V~ - white

  • Pack (number of units) 5
  • Volume (dm3) 2.955
  • Weight (g) 891.00

Substitution references

No substitute reference

Product characteristics
Socket outlets 13 A - 250 V~
  • Conform to BS 1363: Part. 2
  • For flush-mounting, back box to be min. 25 mm deep
  • With safety shutter mechanism
  • ASTA licence
Unswitched
  • 2 gang
  • Nominal plate dimensions: 86 x 146 mm
General characteristics
Synergy™ - British standard socket outlets - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.