Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 49

Rotary dimmer Synergy - 4 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white

  • Pack (number of units) 1
  • Volume (dm3) 0.985
  • Weight (g) 282.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
Push on/off rotary dimmers 400 W 100-240 V~ - 50/60 Hz
  • Conform to BS EN 60669-1
  • For flush-mounting, back box to be min. 25 mm deep
Nominal plate dimensions: 86 x 146 mm
  • 4 gang - 2 way
General characteristics
Synergy™ - single pole switches, single pole push and key switches, rotary dimmers - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.