Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 41

SAT socket Synergy - single - ''F'' type - white

  • Pack (number of units) 1
  • Volume (dm3) 0.544
  • Weight (g) 134.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
TV sockets
  • For DVBT, Cablecast and satellite installation. UHD TV compatible
  • Class A shielded star sockets LTE Ready (4G protected). Recommended coaxial cable: 17 VATC. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual checking of the connection
  • Meet EN 50083-4 and EN 50083-2 European directive
  • TV: male connector (Ø9.5 mm)
  • R: female connector (Ø9.5 mm)
  • TV: 5-68 / 120-862 MHz
  • R: 87.5-108 MHz
  • SAT: 950-2400 MHz
  • 2 modules
Single TV star sockets
  • TV ‘’F type
General characteristics
Synergy™ - telephone, data and TV sockets - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.