Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 300 09

3 pole fan switch Synergy - 10 A 250 V~ - white

  • Pack (number of units) 10
  • Volume (dm3) 2.321
  • Weight (g) 720.00

New : Antibacterial

Made of material which has intrinsic antimicrobial properties

Substitution references

No substitute reference

Product characteristics
3 pole fan switch 10 A - 250 V~
  • Conformto BS EN 60669-1: 2000
  • With integrated padlockable safety block in OFF position
  • Flush-mounting back box: min 25 mm deep
  • Nominal plate dimensions: 86 x 86 mm
  • 3 pole fan switch
General characteristics
Synergy™ - single pole switches, single pole push and key switches, rotary dimmers - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.