OmniRex W-Plug-in time switch-7-day programme-German standard-switching step 2 hours
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.887
- Weight (g) 131.00
- Manuel switch ON - Auto
- With 2P+T plug and 10/16 A socket base and 16 A socket
- With child protection
- Override/manual switch
- Mains hold accuracy
- Synchronous motor, 230 V, 50 Hz
- 1 contact NO 250 V/50 Hz, 16 A~ cos ϕ = 1
- German standard - With child protection
- Switching step 2 hours
- Mini switching time 2 hours
- Switching accuracy ± 30 min
- German standard - With child protection
- Switching step 2 hours
- Mini switching time 2 hours
- Switching accuracy - 30 min
- Power supply 230 V~
- Override switching "ON" or "OFF" in front face
- 1 output via changeover contact
- (2 changeover contacts for Cat.No 0 499 26)
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.