Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 985 44

Multi-standard multi-outlet extension extra-flat - 4x2P+E - 3 m cord - white/grey

New
  • Pack (number of units) 10
  • Volume (dm3) 46.173
  • Weight (g) 8 179.00

Substitution references

No substitute reference

Product characteristics
Multi-standard multi-outlet extensions
  • Can receive different type of standard plugs : US, British, EU...
  • Sockets equipped with:
    • shutters for child protection
    • an on/off single pole safety switch, with light indicator
  • Extra flat (only 30 mm thick) can be slid underneath furniture
  • Can be wall, desk or floor-mounted thanks to key holes at the back
  • Flame-retardant material (up to 850°c)
  • Overload protection by fuse (integrated into the molded plug)
  • Power supply cord 3m or 5m, with 1.25 mm² section
  • 13 A max. Power: 3250W at 250 V - 50/60 Hz
3 m cord
  • White/Grey
  • 4 x 2P+E
General characteristics
Multi-outlet extensions with cord - Multi-standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.