Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 985 32

British standard multi-outlet extension with 2 USB ports type A - 4x2P+E - one switch per cord - 3 m cord - black

  • Pack (number of units) 10
  • Volume (dm3) 45.05
  • Weight (g) 8 847.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions with 2 USB ports type A - 2.4 A 12 W
3 m – with one switch per extension cord
  • 4 x 2P+E Black
General characteristics
Multi-outlet extensions with cord - British standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.