Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 985 04

British standard multi-outlet extension - 4x2P+E - one switch per socket - 3 m cord - white/grey

New

British standard multi-outlet extension - 4x2P+E - one switch per socket - 3 m cord - white/grey

  • Pack (number of units) 10
  • Volume (dm3) 46.805
  • Weight (g) 7 827.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions
  • Conform to BS 1363 - ASTA and G-mark certifications
  • Sockets equipped with shutter for child protection
  • Can be wall, desk or floor mounted thanks to key holes at the back
  • Flame-retardant material (up to 850°C)
  • Overload protection by fuse (integrated into the molded plug)
  • 13 A max. Power: 3250 W at 250 V - 50/60 Hz
3 m cord – with one switch per socket
  • On/Off single pole power switch, with light indicator
  • ECAS certification
  • Power supply cord with 1.25 mm² section
  • White/Grey
  • 4 x 2P+E
General characteristics
Multi-outlet extensions with cord - British standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.