Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 984 24

British standard multi-outlet extension - 4x2P+E - one switch per cord - 3 m cord

  • Pack (number of units) 1
  • Volume (dm3) 4.187
  • Weight (g) 647.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions
  • Conform to BS 1363 - ASTA certification
  • Sockets equipped with shutter for child protection
  • Can be wall, desk or floor mounted thanks to key holes at the back
  • Flame-retardant material (up to 850°C)
  • Overload protection by fuse (integrated)
  • Power supply cord 3m or 5m, with 1.25 mm² section
  • 13 A max. Power: 3250 W at 250 V - 50/60 Hz
3 m cord – with one switch per extension cord
  • On/Off double pole safety switch, with light indicator
  • SASO certification
  • White/Grey
  • 4 x 2P+E
General characteristics
Multi-outlet extensions with cord - British standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.