Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 950 38

Standard multi-outlet extension - German standard - 5x2P+E - without cord - black

New

Standard multi-outlet extension - German standard - 5x2P+E - without cord - black

  • Pack (number of units) 10
  • Volume (dm3) 9.218
  • Weight (g) 2 067.00

Substitution references

No substitute reference

Product characteristics
Standard extensions for comfort
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Ultra-flat: can be slid underneath furniture
  • Wall-mounting possibilities with the packaging accessory
  • 90° socket for connecting a transformer without blocking another socket
  • 16 A max. power 3500 W at 230 V
  • To be equipped with flexible cable of 3G White/Grey Black 1.5 mm² or 3G 1mm ² minimum
  • Black
  • 5 x 2P+E
General characteristics
Multi-outlet extensions without cord - German standard
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.