Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 950 02

Multi-outlet extension - 3x2P+E - 3 m cord

  • Pack (number of units) 10
  • Volume (dm3) 15.00
  • Weight (g) 5 322.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions - unswitched
  • Wall-mounting possibilities with the packaging accessory
  • 90° socket for connecting a transformer without blocking another socket
  • Power supply cord 1.5 m (3G 1.5 mm²) or 3 m (3G 1.5 mm²) or 5 m (3G 1.5 mm²)
  • 16 A max. power 3 500 W at 230 V
3 m cord
  • White/Grey
  • 3 x 2P+E
General characteristics
Multi-outlet extensions with cord - German standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.