Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 948 11

Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black

  • Pack (number of units) 1
  • Volume (dm3) 4.501
  • Weight (g) 689.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions with tablet support - switched
1.5 m cord
  • Black
  • 3 x 2P+E
  • 2 USB Type-A ports for recharging mobile devices : 2.4 A shared maximum - 12W
  • 1 built-in non-slip tablet stand
  • 1 On/Off illuminated switch with resettable circuit breaker (16 A)
General characteristics
Multi-outlet extensions with cord - German standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.