Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 946 71

Protected socket - German standard - 2P+E + 2xUSB + phone - volt surge protector

  • Pack (number of units) 8
  • Volume (dm3) 9.416
  • Weight (g) 1 849.00

Substitution references

No substitute reference

Product characteristics
2P+E + 2 x USB socket + telephone support with voltage surge protector
  • Protection of electrical and electronic devices against lightning and overvoltages
  • With indicator showing the status of the voltage surge protector
  • 5 V/1000 mA USB charger sockets for charging tablets, MP3 or MP4 players, mobile phones, etc.
  • Telephone support with non-slip coating
  • Supplied with 1 m retractable cable with micro-USB plug
General characteristics
Special plugs with sockets - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.