Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 946 70

Protected socket - German standard - 2P+E + 2xRJ 45 socket - volt surge protector

  • Pack (number of units) 1
  • Volume (dm3) 0.95
  • Weight (g) 200.00

Substitution references

No substitute reference

Product characteristics
2P+E + 2 x RJ 45 socket with voltage surge protector
  • Protection of electrical and electronic devices and the telephone circuit against lightning and overvoltages
  • With indicator showing the status of the voltage surge protector
  • ADSL compatible RJ 45/RJ 11
  • Uc: 200 V, Uoc: 2 kV and Up: 600 V
  • Supplied with 1.5 m RJ 11 cord
General characteristics
Special plugs with sockets - German standard
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.