Multi-outlet extension - masters slave function - 6 x 2P+E - 1.5 m cord
- Pack (number of units) 5
- Volume (dm3) 32.903
- Weight (g) 4 386.00
- On/off switch with a light indicator, can be operated by foot or by hand
- Orientable socket outlets
- Sockets with child protection shutters tested to withstand 10000 operations
- Maximum space between 2 sockets to connect transfos, chargers, etc.
- Direct wall-mounting possibilities (with screws)
- With power supply cord (3G 1.5 mm²)
- Possibility to manage the cable around the feet
- Supplied with self-gripping tie for grouping the cords of the connected devices
- Important: Multi-outlet extensions should always be installed together with modular voltage surge protectors at the main board
- Equipped with:
- 1 master socket
- 4 slave sockets
- 1 uncontrolled socket
- voltage surge protector with thermic protection
- White/Grey
- 6 x 2P+E - 1.5 m cord
- Plug your TV in the master socket
- Plug your DVD player, console game, loudspeakers, amplifiers, etc, in the slave sockets
- When you turn on the TV, all the slave sockets get power and turn on the plugged devices
- When you turn off the TV (info standby mode or completely off), the multi-outlet extension switches off the power of the slave sockets
- The uncontrolled socket can be used continuously (for alarm clock, ADSL box, etc.)
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.