Multi-outlet extension for comfort/safety - 6x2P+E + indicator - 1.5 m cord
- Pack (number of units) 5
- Volume (dm3) 33.00
- Weight (g) 4 441.00
- On/off switch with a light indicator, can be operated by foot or by hand
- Orientable socket outlets
- Sockets with child protection shutters tested to withstand 10000 operations
- Maximum space between 2 sockets to connect transfos, chargers, etc.
- Direct wall-mounting possibilities (with screws)
- With power supply cord (3G 1.5 mm²)
- Possibility to manage the cable around the feet
- Supplied with self-gripping tie for grouping the cords of the connected devices
- Important: Multi-outlet extensions should always be installed together with modular voltage surge protectors at the main board
- Equipped with:
- an indicator showing the power consumed by the connected devices (max. 3500 W)
- safety circuit-breaker that automatically shuts down the power if maximum power is exceeded
- White/Grey
- 6 x 2P+E - 1.5 m cord
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.