Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 946 30

Multi-outlet tower - German standard - 4x2P+E + 1 induction charging station and 2 USB charging modules - alu/black

New

Multi-outlet tower - German standard - 4x2P+E + 1 induction charging station and 2 USB charging modules - alu/black

  • Pack (number of units) 5
  • Volume (dm3) 48.715
  • Weight (g) 6 232.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet induction tower
  • Alu/Black
  • 4 x 2P+E + one induction charging station and two 2.4 A USB charging modules 1 A induction station using QI technology (contact)
  • Position and charging status confi rmation LED
  • 2 USB inputs for recharging mobile terminals
  • Current = 2.4 A in total
  • 2 m power supply cord (3G, 1.5 mm²)
General characteristics
Multi-outlet towers with cord - German standard
  • 16 A/230 V - 3500 W
  • With main ON/OFF switch
  • Integrated voltage surge protector: protects TV, hi-fi equipment, DVD players, computers etc against lightning strikes and prevents the destruction of expensive equipment
  • Uc = 250 V, Uoc = 4 kV and Up = 1 kV
  • Indicator signalling the voltage surge protector status
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.