Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 946 16

Multi-outlet extension with USB chargers 2.4 A - German standard - 4x2P+E - 1.5 m cord - black

  • Pack (number of units) 5
  • Volume (dm3) 19.20
  • Weight (g) 3 683.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions for comfort and safety
  • On/off switch with a light indicator, can be operated by foot or by hand
  • Orientable socket outlets
  • Sockets with child protection shutters tested to withstand 10000 operations
  • Maximum space between 2 sockets to connect transfos, chargers, etc.
  • Direct wall-mounting possibilities (with screws)
  • With power supply cord (3G 1.5 mm²)
  • Possibility to manage the cable around the feet
  • Supplied with self-gripping tie for grouping the cords of the connected devices
  • Important: Multi-outlet extensions should always be installed together with modular voltage surge protectors at the main board
With USB chargers 2.4 A
  • Used for recharging smartphones and tablets on a fast charge
  • Current = 2.4 A in total
  • Black
  • 4 x 2P+E = 2 USB - 1.5 m cord
General characteristics
Multifunction multi-outlet extensions with cord - German standard
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.