Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 946 08

Multi-outlet extension for comfort - German standard - 5x2P+E orientable - without cord - black

New

Multi-outlet extension for comfort - German standard - 5x2P+E orientable - without cord - black

  • Pack (number of units) 5
  • Volume (dm3) 22.77
  • Weight (g) 2 230.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions for comfort
  • Sockets with child protection shutters tested to withstand 10000 operations
  • Orientable socket outlets
  • To be equipped with flexible cable of 3G 1.5 mm² or 3G 1 mm² minimum
  • On/off switch with a light indicator, can be operated by foot or by hand
  • Maximum space between 2 sockets to connect transformers, chargers, etc
  • Direct wall-mounting possibilities (with screws)
  • Possibility to manage the cable around the feet
  • Supplied with self-gripping tie for grouping the cords of the connected devices
  • 16 A max. power 3500 W at 230 V
  • Black
  • 5 x 2P+E
General characteristics
Multi-outlet extensions without cord - German standard
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.