Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 946 01

Multi-outlet extension - German standard - 3x2P+E - switched - 1.5 m cord - black

  • Pack (number of units) 5
  • Volume (dm3) 16.905
  • Weight (g) 2 610.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet extensions - switched
  • On/off switch with a light indicator, can be operated by foot or by hand
  • Socket with child protection shutters tested to withstand 10000 operations
  • Orientable socket outlets
  • Maximum space between 2 sockets to connect transfos, chargers, etc.
  • Supplied with self-gripping tie for grouping the cords of the connected devices
  • Direct wall-mounting possibilities (with screws)
  • Cable management possible around the wall-mounting fixtures
  • With power supply cord 1.5 m (3G 1.5 mm²) or 3 m (3G 1.5 mm²)
  • 16 A max. - Power 3500 W at 230 V
1.5 m cord
  • Black
  • 3 x 2P+E
General characteristics
Multi-outlet extensions with cord - German standard
  • To connect several devices equipped with plugs with or without earth: appliances class I (simple insulation) or class II (double insulation), lamps, PC, TV, stereo, etc.
  • Extra-flat (only 30 mm thick): can be slid underneath furniture
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.