Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 896 60

Single modules for 77 mm plates - for modular backbox for raised floors

  • Pack (number of units) 4
  • Volume (dm3) 3.903
  • Weight (g) 1 063.00

Substitution references

No substitute reference

Product characteristics
Modular backbox for raised floors
  • Adjustable height between 86 to 107 mm
  • To be fitted with lid and trims for carpet and support plates for Arteor or Mosaic Programme wiring accessories
  • Backboxes are connected to the raised floor trunking system with flexible conduits
  • One complete assembly consists of: support frame + modules + lid and trim
Module
  • Single module for 77 mm plates
General characteristics
Floor boxes for carpet
  • Conform to IEC/EN 60670-23
  • Compatible with either raised access floor trunking system and screed floor system
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.