Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 896 45

Screed floor backbox - for ducting up to 300 mm - 4 compartments

Screed floor backbox - for ducting up to 300 mm - 4 compartments

  • Pack (number of units) 1
  • Volume (dm3) 17.567
  • Weight (g) 4 485.00

Substitution references

No substitute reference

Product characteristics
Screed floor backboxes
  • To be fitted with lid and trim for carpet and support plates for Arteor mechanisms
  • Accept PVC and metal screed floor ducting and conduits Ø20 mm and Ø25 mm
  • Auto-adjustable to screed height 65 up to 90 mm
For ducting up to 300 mm
  • 4 compartments
General characteristics
Floor boxes for carpet
  • Conform to IEC/EN 60670-23
  • Compatible with either raised access floor trunking system and screed floor system
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.