Skip to main content
Logo print

Floor box - 3 compartments - Grey cover RAL 7031 with flexible cable exits

LEGRAND

Floor box - 3 compartments - Grey cover RAL 7031 with flexible cable exits

REF. 689631 EAN. 3245066896311
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Square
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Housing material Other
Degree of protection (IP) IP20
With opening carpeting Yes
Depth of flooring recess 8 mm
Protective frame carpeting No
Colour Grey
RAL-number 7031
Suitable for subfloor duct Yes
Suitable for hollow floor Yes
Suitable for double floor built-in Yes
Suitable for wet cleaning No
Outer width 280 mm
Outer length 280 mm
Length built-in dimension 260 mm
Width built-in dimension 260 mm
Min. built-in depth 65 mm
Depth 41 mm
Number of rows 3
Degree of impact strength (IK) IK08
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C
Halogen free Yes
Fitted with USB plug No

Documentation

4 documents
Technical Sheet
F01022EN-01.pdf pdf (1.48 Mo)
Instruction Use
LE02951AA_02.pdf pdf (2.02 Mo)
Technical Sheet
F01021EN-01.pdf pdf (1.66 Mo)
Technical Sheet
F01020EN-02.pdf pdf (1.34 Mo)
2 documents
Catalogue Commercial Page
ex223001_1155.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1156-1157.pdf pdf (0.82 Mo)
4 documents
Agreement
NF-636598A (0.24 Mo)
Agreement
OC / CB-FR 636598C (0.39 Mo)
PEP
LGRP-01205-V01.01-EN.pdf pdf (0.62 Mo)
Agreement
NF 004-636641A (0.85 Mo)