Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 845 60

Push-button Plexo 66 - 1 gang - 2 way - 6 A 250 V~ - flush mounting

  • Pack (number of units) 1
  • Volume (dm3) 0.716
  • Weight (g) 135.00

Substitution references

No substitute reference

Product characteristics
6 A - 250 V~ push-button
  • 1 gang
  • 2 way SP retractive switch
General characteristics
Plexo™ 66 complete flush-mounting - IP 66 - IK 08
  • White RAL 9010
  • Polypropylene/ABS housing
  • Temperature rating: - 20 to + 40 °C (+ 50 °C for short periods)
  • Supplied without back boxes, can mount directly on to standard metal flush boxes
  • Stainless steel captive terminal screws supplied in backed-off position
  • Supplied with flush-mounting gasket
  • Supplied without lamps
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.