Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 781 34

RCD socket Synergy - 1 gang - ELR - Double pole 30 mA - 13 A 250 V~ - white

RCD socket Synergy - 1 gang - ELR - Double pole 30 mA - 13 A 250 V~ - white

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 179.00

Substitution references

No substitute reference

Product characteristics
RCD sockets 13 A - 250 V~
  • Conform to BS 7288: 1990 and BS 1363 - Part 2: 1995
  • Conventional earth pin release shutter
  • Maximum operating current 16 A
  • Electronic RCD module with a membrane switch for ''test and reset''
  • Flush mounting back box : min. 25 mm deep
ELR - DP 30 mA
  • Trips in the event of a power failure
  • Ideal for applications where it is desirable to automatically re-activate equipment after a power failure
  • E.g. fridge, freezer, unmanned areas
  • 1 gang
  • Nominal plate dimensions: 86 x 86 mm
General characteristics
Synergy™ - British standard RCD sockets - white
  • Front plates: white thermoset
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximised wiring space
  • Supplied with faceplate screw caps
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.