Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 697 02

Thermal magnetic MCCB DRX 125 HP adjustable - breaking capacity 25kA - 3P - 25A

New

Thermal magnetic MCCB DRX 125 HP adjustable - breaking capacity 25kA - 3P - 25A

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
DRX 125 HP
  • Thermal adjustable from 0.8 to 1 x In
Breaking capacity Icu 25 kA (415 V~)
  • 3P
  • In : 25 A
General characteristics
DRX™ 125 HP adjustable - thermal magnetic MCCBs from 16 to 125 A
  • For switching, control, isolation and protection of low-voltage electrical lines
  • Can be fitted with auxiliaries
  • Supplied with: screw terminals, fixing screws, insulating shields (2 for 3P and 3 for 4P)
  • Adjustable thermal
  • Fixed magnetic
  • Conform to IEC 60947-2
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.