Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 696 32

Air circuit breaker DMX-SP 4000 fixed version - breaking capacity 50kA - 4P - 3200A

New

Air circuit breaker DMX-SP 4000 fixed version - breaking capacity 50kA - 4P - 3200A

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Fixed version
  • Supplied with:
    • 1 auxiliary contact: NO/NC
    • door sealing
Breaking capacity Icu 50 kA (415 V~)
  • Frame 4000
  • 4P
  • In : 3200 A
General characteristics
Air circuit breakers DMX-SP 4000 - from 3200 to 4000 A
  • Automatic air circuit breakers must be equipped with DMX-SP 4000 electronic protection units Cat.No 6 682 90/91/92 and 0 288 00/01/02, imperatively ordered together for factory assembly
  • Please ask for DMX-SP order form
  • Conform to IEC 60947-2
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.