Skip to main content
Logo print
title

Circuit breaker DMX-SP 4000, 3 poles, fixed version and electronic protection unit

DMX-SP 4000 LEGRAND

Circuit breaker DMX-SP 4000, 3 poles, fixed version and electronic protection unit

REF. 669630 EAN. 3414971874091
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 3200 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 1280-3200 A
Adjustment range short-term delayed short-circuit release 1920-32000 A
Adjustment range undelayed short-circuit release 6400-32000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 1
With switched-off indicator No
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Long turning handle
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP41
Width 408 mm
Height 419 mm
Depth 354 mm
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the rear of the product
Terminal marking indication No
Colour Other
RAL-number 7035
Halogen free Yes
Terminals capacity 370-2000 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentation

6 documents
Workshop Book
Instruction Use
LE11754AA.pdf pdf (8.3 Mo)
Technical Sheet
Instruction Use
LE11404AA.pdf pdf (25.38 Mo)
Technical Guide
Instruction Use
LE11403AA.pdf pdf (38.35 Mo)
2 documents
Catalogue Commercial Page
ex223001_0207.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0210-0211.pdf pdf (1.14 Mo)
1 document
3D Autocad
669630.dwg dwg (0.15 Mo)
1 document
Agreement
OC / CB-SE-104115 (0.12 Mo)