Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 695 53

Trip free switch DMX-SP-I 2500 fixed version - 3P - 2000A

New

Trip free switch DMX-SP-I 2500 fixed version - 3P - 2000A

  • Pack (number of units) 1
  • Volume (dm3) 167.64
  • Weight (g) 30 800.00

Substitution references

No substitute reference

Product characteristics
Fixed version
  • Supplied with:
    • 4 auxiliary contacts: NO/NC
    • door sealing
  • Frame 2500
  • 3P
  • In : 2000 A
General characteristics
Trip free switches DMX-SP-I 2500 - from 630 to 2500 A
  • Conform to IEC 60947-3
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.