Skip to main content
Logo print
title

Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 3P - 200A

LEGRAND

Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 25kA - 3P - 200A

REF. 669011 EAN. 3414970859112
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 200 A
Rated voltage 220-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 25 kA
Overload release current setting 160-200 A
Adjustment range short-term delayed short-circuit release 1000-2000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 105 mm
Height 165 mm
Depth 112 mm
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 120-300 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator No

Documentation

2 documents
Instruction Use
LE09245AA.pdf pdf (0.86 Mo)
Technical Sheet
4 documents
Catalogue Technical Page
ex223001_0157.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0154.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0148.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0156.pdf pdf (0.03 Mo)
2 documents
3D Autocad
669410.dwg dwg (0.24 Mo)
3D Autocad
669000.dwg dwg (0.2 Mo)
1 document
PEP
LGRP-01194-V01.01-EN.pdf pdf (0.66 Mo)