Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 676 54

DRX 630 adjustable thermal magnetic MCCB - breaking capacity Icu 36 kA - 415 V~ - 4P - In 320 A

New

DRX 630 adjustable thermal magnetic MCCB - breaking capacity Icu 36 kA - 415 V~ - 4P - In 320 A

  • Pack (number of units) 1
  • Volume (dm3) 9.214
  • Weight (g) 6 754.00

Substitution references

No substitute reference

Product characteristics
DRX 630
  • Thermal adjustable from 0.8 to 1 x In
  • Magnetic adjustable from 5 to 10 x In
Breaking capacity Icu 36 kA (415 V~)
  • 4P
  • 320 A
General characteristics
DRX™ 630 adjustable - thermal magnetic MCCBs from 320 to 630 A
  • For switching, control, isolation and protection of low-voltage electrical lines
  • Can be fitted with auxiliaries
  • Supplied with:
    • Screw terminals
    • Fixing screws
    • Insulating shields (2 for 3P and 3 for 4P)
  • Adjustable thermal and magnetic
  • Conform to IEC 60947-2
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.