Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 648 99

Surface mounting box Niloé - 2 gang - ivory

  • ECO Design
  • Pack (number of units) 5
  • Volume (dm3) 4.047
  • Weight (g) 465.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting boxes
  • Can be used horizontally or vertically
  • DL PLUS input 20 x 15.5 mm, 32 x 12.5mm, 40 x 20 mm and Ø20 tube
2-gang
  • Dimensions: 159.5 x 88.5 mm - height 40 mm
  • Ivory
General characteristics
Niloé™ - surface-mounting boxes, protection cover and special plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.