Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 626 33

Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 200 lm - LED

Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 200 lm - LED

  • Pack (number of units) 1
  • Volume (dm3) 1.301
  • Weight (g) 524.00

Substitution references

No substitute reference

Product characteristics
Autotest and addressable luminaires - Maintained/Non-maintained (M/NM)
  • Autotest/addressable luminaires incorporate an automatic self-testing system in order to check the emergency mode
  • Tests result is visible on 2 signalling LEDs (green-OK and yellow-defective)
  • Addressable function is activated by setting an ID on each luminaire with infrared configuration tool (Cat.No 0 626 10) and wiring a complementary BUS line
  • Operating state of all addressable luminaires can be centralized by the control interface (Cat.No 0 626 00) and monitored on a local touch screen controller (Cat.No 0 626 01), or with the building’s plan on Legrand Vision System (LVS2) PC software (Cat.No 0 626 02)
  • These Maintained luminaires can also operate in Non-maintained mode according to the wiring of normal lighting
  • 200 lm - 1h (LEDs)
General characteristics
URA ONE - indoor self-contained emergency lighting luminaire LED
  • LED non-maintained and maintained units
  • Certified to IEC and EN 60598-2-22 standards
  • High power LEDs with optimized lighting distribution
  • Low consumption switching power supply. Fully recyclable
  • Plug-in back with pre-cutted holes grid to ease installation and maintenance
  • Automatic terminals with high capacity: 2 x 2.5mm². IP 42 - IK 07
  • Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours. Charge monitor with a green LED. Opal diffuser
  • Power supply: 230 V~ ± 10% - 50/60 Hz. Class II
  • Flat flush-mounting integration into ceiling and wall with flush-mounting frame Cat.Nos 6 616 50/51
  • Decorative frame to enhance surface-mounting aesthetic integration Cat.Nos 6 616 54/55

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.