Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 624 52

Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h

Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h

  • Pack (number of units) 1
  • Volume (dm3) 14.07
  • Weight (g) 3 480.00

Substitution references

No substitute reference

Product characteristics
Autotest and addressable LED spotlight luminaire - Non-Maintained (NM)
  • 2 x 750 lm – 1h
  • Incorporates an automatic self-testing system that checks periodically the emergency lighting function:
    • weekly test of emergency lighting mode
    • quarterly test of battery duration
  • Tests result is visible via 2 signalling LEDs (green = OK and yellow = defective) on the luminaire
  • Addressable function is activated by setting an ID on each luminaire with infrared configuration tool (Cat.No 0 626 10) and wiring a complementary BUS line
  • Operating state of all addressable luminaires can be centralized by the control interface Cat.No 0 626 00 and monitored on a local touch screen controller (Cat.No 0 626 01), or with the building’s plan on Legrand Vision System (L.V.S. 2) PC software
General characteristics
LED Twinspot emergency lighting luminaires
  • High performance LED non maintained emergency lighting luminaires
  • Certified to IEC and EN 60598-2-22 standards
  • High power LEDs spotlights with optimized lighting distribution
  • Low consumption electronic switching power supply
  • High capacity terminals: 2 x 2.5 mm² - IP 55 - IK 07
  • Duration: 1, 2 and 3 hours. Ni-Cd batteries. Recharge time: 24h
  • Green charge indicator with high luminosity LED, to improve visibility from the floor when high installation
  • Power supply: 230 V~ ± 10% - 50/60 Hz. Class II
  • Rest mode with remote control device Cat.No 0 039 01 to avoid battery discharge in case of voluntary power cut
  • Surface mounting installation with 4 wall-mounting lugs (Cat.No 0 358 02, supplied) or 4 screws (not supplied)
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.