Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 3h - LED
- Pack (number of units) 1
- Volume (dm3) 2.387
- Weight (g) 755.00
- Autotest/addressable luminaires incorporate an automatic self-testing system in order to check emergency lighting
- Tests result is visible on 2 signalling LEDs (green-OK and yellow-defective)
- Addressable function is activated by setting an ID on each luminaire with configuration tool (Cat.No 0 626 10) and wiring a complementary BUS line
- Operating state of all addressable luminaires can be centralized by the control interface (Cat.No 0 626 00) and monitored on a local touch screen controller (Cat.No 0 626 01), or with the building’s plan on Legrand Vision System (LVS2) PC software Cat.No 0 626 02
- These Maintained luminaires can also operate in Non-maintained mode according to the wiring of normal lighting
- 100 lm - 3h (LEDs)
- Weatherproof LED maintained and non-maintained units
- Certified to IEC and EN 60598-2-22 standards
- High power LEDs. IP 65 - IK 07
- Plug-in base to ease fixing, cabling and connection
- Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours
- Charge monitor with a green LED. Power supply: 230 V ± 10%- 50/60 Hz. Class II
- High-capacity screw terminals (2 x 2.5mm²)
- 3 flexible cable entries for Ø16, 20 and 25 mm tubes
- Can be equipped with metallic protection grids Cat.Nos 0 626 90/92
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.