Skip to main content
Logo print

Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 200 lm - LED

LEGRAND

Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 200 lm - LED

REF. 661633 EAN. 3414970312259
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-230 V
Nominal current 87-87 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 209000 h
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 20 W
Rated luminous flux according to IEC 62722-2-1 200 lm
Luminous flux in standby mode 100 lm
Colour temperature 5700-5700 K
Nominal operation time 1-1 h
Width 110 mm
Height/depth 41 mm
Length 210 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentation

3 documents
Technical Sheet
S000083576FR-3.pdf pdf (3.97 Mo)
Technical Sheet
S000083576EN_3.pdf pdf (4.07 Mo)
Instruction Use
LE06557AF.pdf pdf (1.85 Mo)
3 documents
Catalogue Technical Page
ex223001_0907.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0906.pdf pdf (0.09 Mo)
3 documents
PEP
LGRP-00660-V01.01-EN.pdf pdf (0.61 Mo)
Agreement
ENEC-ENEC/000994 (0.5 Mo)
Agreement
AENOR-007/001689 (0.39 Mo)