Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 618 61

Standard luminaires non-maintained URASPOT emergency lighting spotlight for open areas and antipanic - 200 lm - 1 hour

  • Pack (number of units) 1
  • Volume (dm3) 1.544
  • Weight (g) 277.00

Substitution references

No substitute reference

Product characteristics
Standard luminaires non-maintained (NM)
200 lm - 1 h
  • For open areas and antipanic
General characteristics
URASPOT - LED emergency lighting spotlights for ceiling
  • Non-maintained self-contained emergency lighting units
  • Certified to IEC and EN 60598-2-22 standards
  • High power LED with high performance lens specially designed:
    • to optimize lighting distribution on the floor
    • to increase spacing for installation
  • Low consumption switching power supply
  • Duration: 1 and 3 hours
  • Ni-Cd batteries
  • Charge monitor with green LED
  • Recharging time: 18 hours
  • Power supply: 230 V~ ± 10%- 50/60 Hz. Class II - IP 40 - IK 04
  • Screwless terminal blocks: 2 x 1,5 mm²
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.