Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
LEGRAND
Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
REF. 661650
EAN.
3414970312334
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Plastic |
Length | 231.5 mm |
---|---|
Width | 131.5 mm |
Height | 41 mm |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION