Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 616 33

Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 200 lm - LED

Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 200 lm - LED

  • Pack (number of units) 1
  • Volume (dm3) 1.301
  • Weight (g) 517.00

Substitution references

No substitute reference

Product characteristics
Standard luminaires
  • Require normal lightingmanual switching off in order test emergency lighting
Maintained/Non-maintained (M/NM)
  • Can also operate in Non-maintained mode according to the wiring of normal lighting
  • 200 lm - 1h (LEDs)
General characteristics
URA ONE - indoor self-contained emergency lighting luminaire LED
  • LED non-maintained and maintained units
  • Certified to IEC and EN 60598-2-22 standards
  • High power LEDs with optimized lighting distribution
  • Low consumption switching power supply. Fully recyclable
  • Plug-in back with pre-cutted holes grid to ease installation and maintenance
  • Automatic terminals with high capacity: 2 x 2.5mm². IP 42 - IK 07
  • Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours. Charge monitor with a green LED. Opal diffuser
  • Power supply: 230 V~ ± 10% - 50/60 Hz. Class II
  • Flat flush-mounting integration into ceiling and wall with flush-mounting frame Cat.Nos 6 616 50/51
  • Decorative frame to enhance surface-mounting aesthetic integration Cat.Nos 6 616 54/55

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.