Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 100 lm - LED
- Pack (number of units) 1
- Volume (dm3) 1.538
- Weight (g) 428.00
- Require normal lightingmanual switching off in order test emergency lighting
- Can also operate in Non-maintained mode according to the wiring of normal lighting
- 100 lm - 1h (LEDs)
- LED non-maintained and maintained units
- Certified to IEC and EN 60598-2-22 standards
- High power LEDs with optimized lighting distribution
- Low consumption switching power supply. Fully recyclable
- Plug-in back with pre-cutted holes grid to ease installation and maintenance
- Automatic terminals with high capacity: 2 x 2.5mm². IP 42 - IK 07
- Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours. Charge monitor with a green LED. Opal diffuser
- Power supply: 230 V~ ± 10% - 50/60 Hz. Class II
- Flat flush-mounting integration into ceiling and wall with flush-mounting frame Cat.Nos 6 616 50/51
- Decorative frame to enhance surface-mounting aesthetic integration Cat.Nos 6 616 54/55
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.