Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 616 06

Emergency luminaire U21 - standard maintained / non maintained - 200 lm - 1h - LED

  • Pack (number of units) 1
  • Volume (dm3) 1.775
  • Weight (g) 603.00

Substitution references

No substitute reference

Product characteristics
Standard luminaires
  • Require normal lighting manual switching off in order to test emergency lighting
Maintained/Non-maintained (M/NM)
  • Can also operate in Non-maintained mode according to the wiring of normal lighting
  • 200 lm - 1h (LEDs)
General characteristics
U21 LED - indoor self-contained emergency lighting luminaires LED
  • LED maintained and Non-maintained units
  • Certified to IEC and EN60598-2-22 standards
  • High power LEDs
  • IP 42 - IK 04. Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries
  • Recharge time: 24 hours. Charge monitor with a green LED
  • Power supply: 230 V~ ±10% - 50/60Hz - Class II
  • High capacity screw terminals (2 x 2.5 mm²)
  • To install a full IP 65 solution, add IP 65 weatherproof box Cat.No 6 616 16
  • Flush-mounting in dry partitions (ceiling and wall): add flush-mounting frame Cat.No 6 617 20. Flush-mounting in masonry (brick or concrete wall): add both flush-mounting box Cat.No 0 617 21 and flush-mounting frame Cat.No 6 617 20
  • Can be equipped with metallic protection grids Cat.Nos 0 626 90/92
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.