Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 614 55

Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 3h

Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 3h

  • Pack (number of units) 1
  • Volume (dm3) 14.07
  • Weight (g) 3 613.00

Substitution references

No substitute reference

Product characteristics
Standard LED spotlight luminaires - Non-Maintained (NM)
  • 2 x 300 lm – 3h
General characteristics
LED Twinspot emergency lighting luminaires
  • High performance LED non maintained emergency lighting luminaires
  • Certified to IEC and EN 60598-2-22 standards
  • High power LEDs spotlights with optimized lighting distribution
  • Low consumption electronic switching power supply
  • High capacity terminals: 2 x 2.5 mm² - IP 55 - IK 07
  • Duration: 1, 2 and 3 hours. Ni-Cd batteries. Recharge time: 24h
  • Green charge indicator with high luminosity LED, to improve visibility from the floor when high installation
  • Power supply: 230 V~ ± 10% - 50/60 Hz. Class II
  • Rest mode with remote control device Cat.No 0 039 01 to avoid battery discharge in case of voluntary power cut
  • Surface mounting installation with 4 wall-mounting lugs (Cat.No 0 358 02, supplied) or 4 screws (not supplied)
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.