Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 614 40

Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 3h - LED

  • Pack (number of units) 1
  • Volume (dm3) 2.332
  • Weight (g) 755.00

Substitution references

No substitute reference

Product characteristics
Standard luminaires - Maintained/Non-maintained (M/NM)
  • Standard luminaires require normal lighting manual switching off in order to test emergency lighting
  • These Maintained luminaires can also operate in Non-maintained mode according to the wiring of normal lighting
  • 100 lm - 3h (LEDs)
General characteristics
B65 LED - weatherproof self-contained emergency lighting luminaire LED
  • Weatherproof LED maintained and non-maintained units
  • Certified to IEC and EN 60598-2-22 standards
  • High power LEDs. IP 65 - IK 07
  • Plug-in base to ease fixing, cabling and connection
  • Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours
  • Charge monitor with a green LED. Power supply: 230 V ± 10%- 50/60 Hz. Class II
  • High-capacity screw terminals (2 x 2.5mm²)
  • 3 flexible cable entries for Ø16, 20 and 25 mm tubes
  • Can be equipped with metallic protection grids Cat.Nos 0 626 90/92
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.