Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 612 94

Vertical Signalling plate U34 LED

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.501
  • Weight (g) 320.00

Substitution references

No substitute reference

Product characteristics
Accessories
  • Vertical signalling plate
  • Must be completed with plastic signalling labels (non adhesive) Cat.Nos 6 618 00/01/02/03/40/50/51
General characteristics
U34LED environment friendly - indoor self-contained emergency lighting luminaires LED
  • LED Maintained/Non-maintained units
  • High power LEDs with specially designed lenses optimizing the lighting distribution
  • IP 42 - IK 07 - Class II
  • Power supply: 230 V ± 10% - 50/60 Hz
  • Very low consumption switching power supply - Fully recyclable after removing
  • Environment friendly Ni-MH batteries
  • Removable plug-in plate to ease installation and maintenance
  • Automatic terminals with high capacity: 2 x 2.5 mm²
  • Charge monitor with a green LED
  • Can be equipped with metallic protection grids Cat.Nos 0 626 92/93
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.