Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 540 12

Pop-up flush-mounting box with power , data and audio-video sockets - 8 (2x4) modules - glossy white

New

Pop-up flush-mounting box with power , data and audio-video sockets - 8 (2x4) modules - glossy white

  • Pack (number of units) 1
  • Volume (dm3) 7.696
  • Weight (g) 1 693.00

Substitution references

No substitute reference

Product characteristics
Equipped pop-up boxes
  • Slim design for perfect integration into the furniture
  • Soft opening for enhanced comfort and safety
  • Supplied with installation kits for table top
With power, data and audio-video sockets - 8 (2 x 4) modules
  • Pre-wired and equipped with:
    • 1 x 2P+E socket - German standard
    • 2 x RJ 45 data sockets Cat. 6 UTP
    • 1 HD 15 connector + 3.5 mm jack
    • 2 m cord with 2P+E plug and 3 m RJ 45 cord with RJ 45 Cat. 6 UTP plug
    • 0.1 m female VGA cord and 0.1 m female jack 3.5 mm cord
  • Glossy White
General characteristics
Pop-up type flush-mounting boxes for integration into the furniture
  • Can be integrated directly into the furniture (desks, meeting room tables, kitchen worktops, etc)
  • Conform to IEC 60884-1 and NFC 61-314
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.