Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 535 63

Desktop multi-outlet extension - 2x2P+E + 2x2P+E tamperproof + 2xRJ45 category 6 UTP

  • Pack (number of units) 1
  • Volume (dm3) 6.547
  • Weight (g) 1 319.00

Substitution references

No substitute reference

Product characteristics
Ready to use multi-outlet extensions
  • Aluminium body
  • Conform to IEC 60-884-1
  • 16 A - 250 VA with shutters
  • Supplied with 3 m cord
  • Composed of:
    • 2 x 2P+E sockets
    • 2 x 2P+E tamperproof sockets
    • 2 x RJ 45 Cat.6 UTP 1 module
General characteristics
Desktop multi-outlet extensions
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.