Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 531 20

Universal mini-column - 2 compartments - height 0.30 m - aluminium body and covers - white finish

  • Pack (number of units) 1
  • Volume (dm3) 9.216
  • Weight (g) 2 001.00

Substitution references

No substitute reference

Product characteristics
2 compartments
  • Aluminium body and covers
White finish
  • Height 0.30 m
General characteristics
Universal mini-columns
  • For distribution of power vertically (with the input in separate ducts for high voltage and low voltage cables)
  • Power supply via the floor or the ceiling (with ovaline kits)
  • To be equipped with supports for wiring accessories
  • Cover width 80 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.