Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 531 10

Universal column - 1 compartment - height 2.67 m - aluminium body and covers - white finish

  • Pack (number of units) 1
  • Volume (dm3) 63.278
  • Weight (g) 10 400.00

Substitution references

No substitute reference

Product characteristics
1 compartment
  • Aluminium body and covers
White finish
  • For installation with false ceiling, please consult the technical sheet and installation instructions available on e-catalogue
  • Column body height : 2.67 m
  • Total height between the floor and the ceiling min. : 2.77 m
  • Total height between the floor and the ceiling max. : 4.05 m
General characteristics
Universal columns
  • For distribution of power vertically (with the input in separate ducts for high voltage and low voltage cables)
  • Power supply via the floor or the ceiling (with ovaline kits)
  • To be equipped with supports for wiring accessories
  • Cover width 80 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.